For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-RUNDZYLINDER EINF O D - Round cylinders iso 6432 8-25
Bill of material
K-07151725
DES
Identifier
K-07151725
KOLBEN
Piston Ø
20 mm
HUB
Stroke
50 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/8
GEW
Piston rod thread
M8
AM
AM(+0.0;-2.0)
20
BE
M22x1,5
CD
ØCD (H9)
8 mm
D
ØD
28 mm
D1
ØD1
8 mm
E
1/8
G
8 mm
EE
G 1/8
EW
EW(d13)
16 mm
L
12 mm
L1
129 mm
L2
14 mm
L3
17 mm
L4
15 mm
L5
68 mm
L6
61 mm
KK
M8
XC
XC(+-1)
95 mm
WF
WF(+-1.2)
24 mm
KW
10 mm
KV
32 mm
MR
18 mm
NA
28 mm
NBB
NB
24 mm
SW
13 mm
CH
7 mm
K
4,6 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.